A buck converter, also known as a step-down converter, is a DC/DC power converter that provides voltage step down and current step up. The converter reduces the voltage when the power source has a higher voltage than Vin. A buck converter generally provides the most efficient solution with the smallest external components.

Unsure if a low powered linear regulator or highly efficient switching regulator is a better option for your design? Learn more about Linear vs. Switching Regulators.

カテゴリ

Buck Controllers (External FETs)

Single, dual, triple, and quad-output step-down controllers

Buck Regulators (Integrated FETs)

DC/DC power converters with integrated FETs for voltage step down and current step up

ドキュメント

タイトル 分類 日付 昇順で並び替え
PDF279 KB
アプリケーションノート
PDF1.07 MB
ホワイトペーパー
PDF468 KB
ホワイトペーパー
PDF526 KB
ホワイトペーパー
PDF322 KB
ホワイトペーパー
PDF378 KB
ホワイトペーパー
PDF431 KB
ホワイトペーパー

ビデオ&トレーニング

High-performance 80V Dual-phase Buck and Boost Controllers for GaN FETs

An overview of the industry’s first high-performance 80V dual-phase buck and boost controllers optimized to drive GaN FETs. With high efficiency, tight load regulation and current sharing, these devices deliver ideal power solutions for industrial automation, telecommunications, medical and automotive applications.