画像

Renesas offers single-cell battery chargers that extend the life of lithium ion (Li-ion), lithium polymer (Li-polymer), and lithium iron phosphate (LiFePO4) batteries.
型名 |
Battery Chemistry |
Output Voltage (Typical) (V) |
Output Current 1 (Max) (A) |
Accepts CC Adapter |
VIN1 (Max) (V) |
VIN1 Trickle Charge (Min) (% CC) |
Safety Timer |
Voltage Accuracy (%) |
Thermal Regulation |
Function |
Qualification Level |
Lead Count (#) |
Pkg. Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1-Cell, 1.5A Battery Charger PMIC with 20mA Termination, Ultra-Low IQ Reverse Boost, and I2C | いいえ | いいえ | いいえ | ||||||||||
Automatic Battery Back-Up Switch | いいえ | いいえ | いいえ | Standard | 8 | PDIP, SOICN | |||||||
Li-ion/Li Polymer Battery Charger | Single Cell Li+/Polymer | 4.1, 4.2 | 2.1 | はい | 7 | 10 | はい | 1 | はい | Charge Status, Enable, Fault Indication, NTC Input and more... |
Standard | 10, 16 | DFN, QFN |
Li-ion/Li Polymer Battery Charger | Single Cell Li+/Polymer | 4.2 | はい | 7 | はい | 1 | はい | Standard | 16 | QFN | |||
High Input Voltage Charger | Single Cell Li+/Polymer | 4.2 | 0.9 | いいえ | 28 | 15 | いいえ | 1 | はい | Charge Status, Enable, Programmable IMIN | Standard | 8 | DFN |
Li-ion/Li-Polymer Battery Charger | Single Cell Li+/Polymer | 4.2, 4.1 | 0.45 | はい | 7 | 20 | はい | 1 | はい | Charge Status, Enable, Fault Indication, NTC Input and more... |
Standard | 10, 16 | DFN, QFN |
Li-ion/Li-Polymer Battery Charger | Single Cell Li+/Polymer | 4.1 | 1.6 | はい | 7 | 10 | はい | 1 | はい | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 10 | DFN |
Automotive Single-Cell LiFePO4 Battery Charger | Single Cell LiFePO4 (LFP) | 3.65 | 1.6 | はい | 7 | 10 | はい | 1 | はい | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 10 | DFN |
Li-ion/Li Polymer Battery Charger | Single Cell Li+/Polymer | 4.2 | 1.6 | はい | 7 | 10 | いいえ | 1 | はい | Charge Status, Enable, Reference Voltage | Standard | 10 | DFN |
High Input Voltage Charger | Single Cell Li+/Polymer | 4.2 | 0.35 | いいえ | 30 | 19 | いいえ | 1 | はい | Charge Status, Enable, Power Presence Indication, Programmable IMIN | Standard | 8 | DFN |
リチウムイオン・バッテリ・チャージャ | Single Cell Li+/Polymer | 4.2 | 1 | はい | 7 | 10 | はい | 0.6 | はい | Charge Indication, Enable, Fault, IMIN Set, IREF Set, NTC and more... |
Standard | 16 | QFN |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | はい | 7 | 10 | いいえ | 0.6 | はい | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | はい | 7 | 10 | はい | 0.6 | はい | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | はい | 7 | 10 | はい | 0.6 | はい | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN |
リチウムイオンバッテリチャージャ | Single Cell Li+/Polymer | 4.2 | 1 | はい | 7 | 10 | はい | 0.6 | はい | Charge Indication, Enable, Fault, IMIN Set, IREF Set, NTC, Time Set | Standard | 10 | DFN |
Li-ion/Li-Polymer Battery Charger Accepting Two Power Sources | Single Cell Li+/Polymer | 4.2 | 1 | いいえ | 28 | 16 | いいえ | 1 | はい | Charge Status, Enable, Programmable IMIN, Reference Voltage | Standard | 10 | DFN |
パワーパス管理機能付き高入力電圧チャージャ | Single Cell Li+/Polymer | 4.5 | 0.8 | はい | 28 | 6 | はい | 1 | はい | Battery Disconnect, Charge Indication, IMIN Set, IREF and more... |
Standard | 10 | DFN |