概要

説明

Designed with low power industrial applications in mind, MistySOM enables efficient and flexible development of embedded systems using the RZ/G2L MPU, and the pin-compatible RZ/V2L MPU (with additional NPU). The MistyCarrier board enables rapid development of industrial temperature-rated solutions using either version of MistySOM.

画像

特長

  • Dual core Cortex®-A55, single core Cortex-M33 CPU, Arm® Mali-G31 GPU
  • RZ/V2L version includes a Dynamically Reconfigurable Processor for AI (DRP-AI) Neural Processing Unit (NPU) for power-efficient edge AI vision solutions
  • 16GB to 128GB eMMC storage (32GB default)
  • 1GB to 2GB DDR4 memory (2GB default)
  • Firmware support via a CIP kernel-based Linux Board Support Package (BSP)
  • -40 °C to +85 °C industrial temperature rating
  • 63mm x 42mm form factor

製品比較

アプリケーション

アプリケーション

  • Sports cameras and movement tracking
  • Retail and logistics automation
  • Building management/people counting
  • Smart transportation/traffic monitoring
  • Animal tracking
  • Smart agriculture
  • Portable equipment
  • Network gateway or hub
  • Precision time synchronization

ドキュメント

分類 タイトル 日付
製品概要 PDF 364 KB
1 item