ISL3331

3.3V, ±15kV ESD Protected, Dual Protocol (RS-232/RS-485) Transceivers

Product Status: 量産中

OVERVIEW

These devices are BiCMOS interface ICs that are user configured as either a single RS-422/RS-485 differential transceiver, or as a dual (2 Tx, 2 Rx) RS-232 transceiver. In RS-232 mode, the on-board charge pump generates RS-232 compliant ±5V Tx output levels, from a supply as low as 3.15V. Four small 0.1µF capacitors are required for the charge pump. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V.

In RS-485 mode, the transceivers support both the RS-485 and RS-422 differential communication standards. The RS-485 receiver features "full failsafe" operation, so the Rx output remains in a high state if the inputs are open or shorted together. The RS-485 transmitter supports up to three data rates, two of which are slew rate limited for problem free communications. The charge pump disables in RS-485 mode, thereby saving power, minimizing noise, and eliminating the charge pump capacitors.

Both RS-232/RS-485 modes feature loopback and shutdown functions. The loopback mode internally connects the Tx outputs to the corresponding Rx input, which facilitates the implementation of board level self test functions. The outputs remain connected to the loads during loopback, where connection problems (e.g., shorted connectors or cables) can be detected. The shutdown mode disables the Tx and Rx outputs, disables the charge pump if in RS-232 mode, and places the IC in a low current (30µA) mode.

The ISL3331 is a QFN packaged device that offers additional functionality, including a lower speed and edge rate option (115kbps) for EMI sensitive designs, or to allow longer bus lengths. It also features a logic supply voltage pin (VL ) that sets the VOH level of logic outputs, and the switching points of logic inputs, to be compatible with another supply voltage in mixed voltage systems. The QFN's choice of active high or low Rx enable pins increases design flexibility, allowing Tx/Rx direction control via a single signal by connecting DEN and RXEN together.

For a dual port version of these devices, please see the ISL3332/ISL3333 data sheet.

KEY FEATURES

  • User Selectable RS-232 or RS-485/RS-422 Interface Port (Two RS-232 Transceivers or One RS-485/RS-422 Transceiver)
  • Operates From a Single 3.3V Supply
  • ±15kV (HBM) ESD Protected Bus Pins (RS-232 or RS-485)
  • 5V Tolerant Logic Inputs
  • True Flow-Through Pinouts Simplify Board Layouts
  • Pb-Free (RoHS Compliant)
  • Full Failsafe (Open/Short) Rx in RS-485/RS-422 Mode
  • Loopback Mode Facilitates Board Self Test Functions
  • User Selectable RS-485 Data Rates 20Mbps
  • Slew Rate Limited 460kbps
  • Slew Rate Limited (ISL3331 Only) 115kbps
  • Fast RS-232 Data Rate Up to 400kbps
  • Low Current Shutdown Mode 30µA
  • QFN Package Saves Board Space (ISL3331 Only)
  • Logic Supply Pin (VL) Eases Operation in Mixed Supply Systems (ISL3331 Only)

PARAMETRICS

Parameters
ISL3331
Basic Information
Production Status
量産中
対応プロトコル
RS-232, RS-422, RS-485
ポート数
1
ポート当たりのTx/Rx数
1/1 RS-485, RS-422; 2/2 RS-232
高ESD
15 kV
データレートRS-485/RS-232
20, 0.46, 0.115/0.4
RS-485 Rxフェイルセーフタイプ
Full
VLOGIC 電源ピン?
Yes
RXEN極性
High and Low
ループバック機能?
Yes
動作電源電流Icc RS-485/RS-232 (mA)
1.3/3.7
SHDN ICC
30 µA
VCC (V)
3.3
認定レベル
Standard
サンプル提供
YES
温度範囲
-40 to +85

ブロック図

下記をご確認ください