概要

説明

The ISL32740E is a galvanically isolated high-speed differential bus transceiver, designed for bidirectional data communication on balanced transmission lines. The device uses giant magnetoresistance (GMR) as its isolation technology. The part is available in a 16 Ld QSOP package offering unprecedented miniaturization, and in a 16 Ld SOICW package providing a true 8mm creepage distance. The ISL32740E is PROFIBUS compliant, including the rigorous PROFIBUS differential output voltage specifications. A unique ceramic/polymer composite barrier provides excellent isolation and 44,000 years of barrier life. The device is compatible with 3V as well as 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs are a full fail-safe design, ensuring a logic high R-output if A/B are floating or shorted.

特長

  • 40Mbps data rate
  • 2.5kVRMS isolation/600VRMS working voltage
  • 3V to 5V power supplies
  • 20ns propagation delay
  • 5ns pulse skew
  • 50kV/μs (typical), 30kV/μs (minimum) common-mode transient immunity
  • 15kV ESD protection
  • Low EMC footprint
  • Thermal shutdown protection
  • Temperature ranges available
  • -40 °C to +85 °C (EIBZ)
  • -40 °C to +125 °C (EFBZ)
  • Meets or exceeds ANSI RS-485 and ISO 8482:1987(E)
  • PROFIBUS compliant
  • 16 Ld QSOP or 0.3" true 8mm 16 Ld SOICW packages
  • UL 1577 recognized
  • VDE V 0884-10 certified

製品比較

アプリケーション

アプリケーション

  • PROFIBUS-DP and RS-485 networks
  • Factory automation
  • Building environmental control systems
  • Industrial/Process control networks
  • Equipment covered under IEC 61010-1 Edition 3

ドキュメント

設計・開発

ボード&キット

ボード&キット

モデル