ISL22326

Dual Digitally Controlled Potentiometer; Low Noise, Low Power, I2 C Bus, 128 Taps

Product Status: 量産中

OVERVIEW

The ISL22326 integrates two digitally controlled potentiometers (XDCP) and non-volatile memory on a monolithic CMOS integrated circuit.

The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2 C bus interface. Each potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power-up the device recalls the contents of the two DCP's IVR to the corresponding WRs.

The DCPs can be used as three-terminal potentiometers or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Two potentiometers in one package
  • 128 resistor taps
  • I2C serial interface
  • Three address pins, up to eight devices/bus
  • Non-volatile storage of wiper position
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Shutdown mode
  • Shutdown current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ or 10kΩ total resistance
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years @ T ≤ +55°C
  • 14 Ld TSSOP or 16 Ld QFN package
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL22326
Basic Information
Production Status
量産中
チャネル当たりのデバイス数
2
タップ数
128
メモリタイプ
Nonvolatile
バス/出力インタフェース
I2C
抵抗オプション (kΩ)
10
電源電圧Vcc (V) (min)
2.7
電源電圧Vcc (V) (max)
5.5
電源電流Icc
5 µA
抵抗変化特性
Linear
VL端子電圧 (min)
0 V
VL端子電圧 (max)
5.5 V
ワイパ電流 (mA)
3
ワイパ抵抗 (Ω)
70
二電源範囲 (V)
N/A
最大動作温度
125 °C
エンドツーエンド温度係数 (ppm/øC)
50
中間点レシオメトリック温度係数
4
特長
3 terminal DCP with 6 bytes general purpose EEPROM
認定レベル
Standard
単一電源範囲 (V)
0 to 5.5
電源電圧Vcc範囲 (V)
2.7 to 5.5
サンプル提供
YES
温度範囲
-40 to +125

ブロック図

下記をご確認ください