ISL22316

Low Noise, Low Power I2 C® Bus, 128 Taps

Product Status: 量産中(*)

OVERVIEW

The ISL22316 integrates a single digitally controlled potentiometer (DCP) and non-volatile memory on a monolithic CMOS integrated circuit.

The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2 C bus interface. The potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power up the device recalls the contents of the DCP's IVR to the WR.

The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • 128 resistor taps
  • I2C serial interface
  • Two address pins, up to four devices/bus
  • Non-volatile storage of wiper position
  • Wiper resistance: 70Ω typical @ 3.3V
  • Shutdown mode
  • Shutdown current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ or 10kΩ total resistance
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years @ T≤55°C
  • 10 Ld MSOP or 10 Ld TDFN package
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL22316
Basic Information
Production Status
量産中(*)
チャネル当たりのデバイス数
1
タップ数
128
メモリタイプ
Nonvolatile
バス/出力インタフェース
I2C
抵抗オプション (kΩ)
10
電源電圧Vcc (V) (min)
2.7
電源電圧Vcc (V) (max)
5.5
電源電流Icc
5 µA
抵抗変化特性
Linear
VL端子電圧 (min)
0 V
VL端子電圧 (max)
5.5 V
ワイパ電流 (mA)
3
ワイパ抵抗 (Ω)
70
二電源範囲 (V)
N/A
最大動作温度
125 °C
エンドツーエンド温度係数 (ppm/øC)
50
中間点レシオメトリック温度係数
4
特長
3 terminal DCP with shutdown feature
認定レベル
Standard
単一電源範囲 (V)
0 to 5.5
電源電圧Vcc範囲 (V)
2.7 to 5.5
サンプル提供
YES
温度範囲
-40 to +125

ブロック図

下記をご確認ください