YRPBRL78G11

PARAMETRICS

Parameters
YRPBRL78G11
Basic Information
製品カテゴリ
Evaluation Kits
使用目的
Demonstration, Evaluation
写真
製品概要
The Renesas Promotion Board for RL78/G11 is the perfect board for evaluating this new device. Its small pen-size of 57mm x 10mm makes it ideal for use as a base board for many kinds of sensor applications.
応用分野
Factory, Office, Home, City, Home Appliances, Medical & Healthcare, Security
適応機器
Detector, Security System, Battery Charger, Electric Fan, Blender/Food Processor, Electric Power Tool, Electronic Toy
主要な機能
PWM, I2C, CSI, DTC
MCUs/MPUsファミリ
RL78
MCUs/MPUsグループ
RL78/G11
基板寸法
57 x 10.16mm
リリース日
2017.10
ステータス.
Available for sales
備考
It includes an on-board E2 Lite debugger/programmer; a DC-DC converter for battery voltage boost along with the compact RL78/G11 25-pin LGA MCU.
Power Supply
USB Vbus
周辺インターフェース
USB
RoHS対応
Cleared
会社名
Renesas
参考価格
£ 37.00
お問合せ先
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.