ルネサスは車載品質のマルチセル・リチウムイオンバッテリのモニタ機能とバッテリ管理を行うデバイスをラインナップしています。このデバイスはセル間のバランス管理を行う機能と高精度な電圧/温度監視機能を備えており、ハイブリッド車、プラグイン式ハイブリッド電気自動車、電気自動車のリチウムイオン・バッテリ・パックを保護します。

主なテクニカルドキュメント

関連ビデオ

3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.

ボード&キット

ISL78714XB-EVKIT1Z Evaluation Kit

ISL78714XB-EVKIT1Z評価キット

ISL78714XB-EVKIT1Zは、リチウムイオンバッテリパックのアナログ・フロントエンド用IC(ISL78714)の評価キットです。

ISL78714BMS5XB-EVKIT1Z Reference Design Board

ISL78714BMS5XBEKIT1Z リファレンスデザインキット

ISL78714BMS5XB-EVKIT1Zキットは、車載バッテリ管理システム(BMS)ソリューションに適したデバイスISL78714およびRH850(MCU)の評価を行えるキットです。

ISL78610EVKIT1Zバッテリモニタ評価ボード

ISL78610EVKIT1Z評価キット

ISL78610EVKIT1Zは、ISL78610 Li-ionバッテリパックのアナログフロントエンド用ICを評価するキットです。

ISL78600EVKIT1Zバッテリマネージャ評価ボード

ISL78600EVKIT1Z評価キット

ISL78600EVKIT1Zは、ISL78600 Li-ionバッテリパックのアナログフロントエンド用ICを評価するキットです。

ISL78693EVAL1Z車載用LiFePO4バッテリチャージャ評価ボード

ISL78693EVAL1Z評価ボード

ISL78693EVAL1Zは、ISL78693統合単一セル車載用LiFEPO4バッテリチャージャの性能を評価します。

ISL78692EVAL1Z車載用LiFePO4バッテリチャージャ評価ボード

ISL78692EVAL1Z評価ボード

ISL78692EVAL1Zボードは、ISL78692単一セルLi-ionバッテリチャージャ用の評価プラットフォームです。