The use of advanced radar systems is key to autonomous driving. Radar provides reliable information on the environment, even in low light and adverse weather conditions. Renesas is developing a new family of radar transceivers based on RFCMOS technologies designed to meet the demanding requirements of ADAS and Level 3+ autonomous driving applications.

ビデオ&トレーニング

RAA270205 レーダートランシーバー

ルネサスは、ADASおよびレベル3以上の自動運転向けレーダートランシーバーの新ファミリーを投入し車載レーダー市場に参入します。

ルネサスソリューションの詳細と、高精度に設計した28nm RFCMOSレーダートランシーバーで構成される高精細イメージングレーダーの実現方法を確認ください。