ISL59885

Auto-Adjusting Sync Separator for HD and SD Video

Product Status: 量産中

OVERVIEW

The ISL59885 video sync separator extracts sync timing information from both standard and non-standard video inputs in the presence of Macrovision pulses. The ISL59885 provides horizontal, vertical, and composite sync outputs as well as SD/HDTV detection. An auto input frequency detect feature automatically adapts to a wide range of video standards (it does not need a different RSET resistor for different frequencies). The vertical sync pulse is output on the rising edge of the first vertical serration following the vertical pre-equalizing string. For non-standard vertical inputs, a default vertical pulse is output when the vertical signal stays low for longer than the vertical sync default delay time. The horizontal output gives horizontal timing with pre/post equalizing pulses. Fixed 70mV sync tip slicing provides sync edge detection when the video input level is between 0.5VP-P and 2VP-P .

The ISL59885 is available in an 8 Ld SOIC package and is specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • NTSC, PAL, SECAM, HDTV, Non-standard Video Sync Separation
  • Fixed 70mV Slicing of Video Input Levels from 0.5VP-P to 2VP-P
  • Single 3V to 5V Supply
  • Composite Sync Output
  • Vertical Output
  • Horizontal Output
  • HDTV Detection
  • Macrovision Compatible
  • Available in 8 Ld SOIC Package
  • Pb-free (RoHS Compliant)

PARAMETRICS

Parameters
ISL59885
Basic Information
Production Status
量産中
スライシング固定 (70mV)
Yes
スライシング入力適応型
No
カラーバーストフィルタ (内部)
Fixed
カラーバーストフィルタ (外部)
No
出力コンポジット
Yes
出力水平
Yes
出力垂直
Yes
出力バースト
No
出力奇数/偶数
No
出力同期振幅
No
複合伝播遅延
3 ns
IS
10 mA
認定レベル
Standard
CANサンプル
YES
温度範囲
-40 to +85

ブロック図

下記をご確認ください