EL4511

Super Sync Separator

OVERVIEW

The EL4511 sync separator IC is designed for operation in the next generation of DTV, HDTV, and projector applications, as well as broadcast equipment and other applications where video signals need to be processed.

The EL4511 accepts sync on green, separate sync, and H/V sync inputs, automatically selecting the relevant format. It is also capable of detecting and decoding tri-level syncs used with the latest HD systems. Unlike standard sync separators, the EL4511 can automatically detect the line rate and locks to it, without the use of an external RSET resistor.

The EL4511 is available in a 24-pin QSOP package and operates over the full 0°C to 70°C temperature range.

KEY FEATURES

    $Composite, component, HDTV, and PC signal-compatibleTri-level & bi-level sync-compatibleAuto sync detection150kHz max line rateLow powerSmall package outline3.3V and 5V operation$Pb-free available (RoHS compliant)

PARAMETRICS

Parameters
EL4511
Basic Information
Production Status
量産中
スライシング固定 (70mV)
No
スライシング入力適応型
Yes
カラーバーストフィルタ (内部)
Variable
カラーバーストフィルタ (外部)
No
出力コンポジット
Yes
出力水平
Yes
出力垂直
Yes
出力バースト
Yes
出力奇数/偶数
Yes
出力同期振幅
Yes
IS
2.1 mA
認定レベル
Standard
CANサンプル
YES
温度範囲
0 to +70

ブロック図

上記downloadには必ず下のボタンより契約内容を御確認ください。

MyRenesasボタンよりID,PWをご入力ください。