タイトル 情報
Product Number: 7210L40FB
Pkg. Description: FPACK 22.90x22.86x2.00 mm 1.27mm Pitch
Pkg. Code: FP64
Lead Count: 64
Length: 22.9 mm
Width: 22.86 mm
Thickness: 2 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 9
Pkg. Type: FPACK
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

パッケージの詳細