タイトル | 情報 |
---|---|
Product Number: | 7210L25J |
Pkg. Description: | PLCC 24.00x24.00x3.63 mm 1.27mm Pitch |
Pkg. Code: | PL68 |
Lead Count: | 68 |
Length: | 24 mm |
Width: | 24 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MS-018-AE |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 18 |
Pkg. Type: | PLCC |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |