タイトル 情報
Product Number: 72104L50P
Pkg. Description: PDIP 52.30x15.24x3.80 mm 2.54mm Pitch
Pkg. Code: PD40
Lead Count: 40
Length: 52.3 mm
Width: 15.24 mm
Thickness: 3.8 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-011-AC
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 9
Pkg. Type: PDIP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0

パッケージの詳細