タイトル 情報
Product Number: 101514S12Y8
Pkg. Description: SOJ 20.90x10.20x2.20 mm 1.27mm Pitch
Pkg. Code: PB32
Lead Count: 32
Length: 20.9 mm
Width: 10.2 mm
Thickness: 2.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MS-027-AB
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: SOJ
Qty. per Reel: 1000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

パッケージの詳細