タイトル | 情報 |
---|---|
Product Number: | 5T93GL06NLGI |
Pkg. Description: | VFQFPN 6.00x6.00x0.85 mm 0.65mm Pitch |
Pkg. Code: | NLG28 |
Lead Count: | 28 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 0.85 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 490 |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |