タイトル | 情報 |
---|---|
Product Number: | HA5024IPZ |
Pkg. Name: | E20.3 |
Pkg. Previous Code: | EFV |
Pkg. Code: | EFV |
Lead Count: | 20 |
Length: | 26.2 mm |
Width: | 6.6 mm |
Thickness: | 3.94 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Pkg. Type: | PDIP |
Moisture Sensitivity Level (MSL): | 0 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |