タイトル | 情報 |
---|---|
Product Number: | 950405AFLF |
Pkg. Description: | SSOP 15.90x7.50x2.30 mm 0.64mm Pitch |
Pkg. Code: | PVG48 |
Lead Count: | 48 |
Length: | 15.9 mm |
Width: | 7.5 mm |
Thickness: | 2.3 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 30 |
Pkg. Type: | SSOP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |