タイトル 情報
Product Number: AMB0483D0RJ8
Pkg. Description: FCBGA 24.50x19.50x2.55 mm 0.80mm Pitch
Pkg. Code: RJ655
Lead Count: 655
Length: 24.5 mm
Width: 19.5 mm
Thickness: 2.55 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: RoHS
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: FCBGA
Qty. per Reel: 650
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

パッケージの詳細