タイトル 情報
Product Number: M665-02-AA-AEJ
Pkg. Description: CLCC 14.00x9.00x3.17 mm 2.54mm Pitch
Pkg. Code: CJ6
Lead Count: 6
Length: 14 mm
Width: 9 mm
Thickness: 3.17 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: RoHS
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 34
Pkg. Type: CLCC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

パッケージの詳細