タイトル 情報
Product Number: 70P254L55BYGI
Pkg. Description: CABGA 5.00x5.00x1.00 mm 0.50mm Pitch
Pkg. Code: BYG81
Lead Count: 81
Length: 5 mm
Width: 5 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: CABGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

パッケージの詳細