タイトル 情報
Product Number: 74FST3390Q
Pkg. Description: QSOP 9.90x3.80x1.47 mm 0.64mm Pitch
Pkg. Code: PC28
Lead Count: 28
Length: 9.9 mm
Width: 3.8 mm
Thickness: 1.47 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-137-AF
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 48
Pkg. Type: QSOP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

パッケージの詳細