タイトル 情報
Product Number: 74ALVCH162721PF8
Pkg. Description: TVSOP 11.30x4.40x1.00 mm 0.40mm Pitch
Pkg. Code: PF56
Lead Count: 56
Length: 11.3 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-194-AF
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: TVSOP
Qty. per Reel: 0
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

パッケージの詳細