600kHz/1.2MHz PWM Step-Up Regulator Evaluation Board
The ISL97516IUZEVALZ evaluation board is used for evaluating the ISL97516 pulse-width modulating (PWM) step-up voltage regulator.
The ISL97516 is a high-frequency,...
The ISL97516 is a high frequency, high efficiency step-up voltage regulator operated at constant frequency PWM mode. With a 2. 0A typical switch current limit and 200mΩ MOSFET, it can deliver over 90% efficiency. The selectable 600kHz and 1. 2MHz allows smaller inductors and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation allowing for the use of low ESR Ceramic output capacitors. When shut down, it draws <1µA of current and can operate down to 2. 3V input supply. These features along with 1. 2MHz switching frequency make it an ideal device for portable equipment and TFT-LCD displays. The ISL97516 is available in an 8 Ld MSOP package with a maximum height of 1. 1mm. The device is specified for operation over the full -40°C to +85°C temperature range.
日付 | ||
---|---|---|
PDF 703 KB | データシート | |
PDF 5.63 MB 英語 | カタログ | |
PDF 592 KB | アプリケーションノート | |
PDF 509 KB | アプリケーションノート | |
PDF 397 KB | アプリケーションノート | |
PDF 650 KB | アプリケーションノート | |
PDF 387 KB | アプリケーションノート | |
PDF 349 KB | アプリケーションノート | |
8 items
|
Software title
|
Software type
|
会社名
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | ルネサス |
1 item
|
The ISL97516IUZEVALZ evaluation board is used for evaluating the ISL97516 pulse-width modulating (PWM) step-up voltage regulator.
The ISL97516 is a high-frequency,...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
注文可能な製品番号を選択
発注型名 | サンプル |
---|---|
ISL97516IUZ-T | Availability |
ISL97516IUZ-TK | Availability |