概要

説明

The ISL8024EVAL3Z kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. This simple smallest factor evaluation board is used to quickly and easily demonstrate the performance of the ISL8024 low quiescent, high-efficiency synchronous buck regulators.

特長

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - Default at 2MHz
  • External synchronization up to 4MHz
  • Negative OC protection

アプリケーション

アプリケーション

  • DC/DC POL modules
  • μC/µP, FPGA and DSP power
  • Plug-in DC/DC modules for routers and switchers
  • Portable instruments
  • Test and measurement systems
  • Li-ion battery powered devices

ドキュメント

分類 タイトル 日付
マニュアル-開発ツール PDF 744 KB
データシート PDF 856 KB 英語
2 items