Evaluation Kit for the ZSPM2000
The ZSPM2000-KIT01 supports evaluation of DC/DC point-of-load (POL) applications. The kit demonstrates using ZSPM2000 digital PWM controller with integrated MOSFET...
The ZSPM2000 is a configurable true-digital single-phase PWM controller for high-current, non-isolated DC/DC supplies. The ZSPM2000 includes a high-speed MOSFET driver for a synchronous step-down converter in a single-rail and single-phase configuration. The ZSPM2000 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I²C interface facilitate configuration. IDT’s PC-based Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, such as protection and sequencing.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
データシート | PDF 559 KB | |
ガイド | 7Z 1.21 MB | |
マニュアル-開発ツール | PDF 1.55 MB | |
マニュアル-開発ツール | PDF 1.33 MB | |
データシート-簡略版 | PDF 161 KB | |
5 items
|
The ZSPM2000-KIT01 supports evaluation of DC/DC point-of-load (POL) applications. The kit demonstrates using ZSPM2000 digital PWM controller with integrated MOSFET...
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。