Evaluation Kit for the ZSPM15xx
The ZSPM15XX-KIT01 provides a convenient means for evaluating IDT's ZSPM15xx Family of digital PWM controllers, including the ZSPM1501, ZSPM1502, ZSPM1503, ZSPM1504,...
ZSPM15xx family ICs are controllers designed for high-current, non-isolated DC/DC step-down point of load (POL) converters. For ease of use, the ZSPM15xx is factory pre-configured for industry standard output voltages and currents enabling fast time-to-market. The ZSPM1513 provides a fixed output voltage of 1.20V with a load current range up to 15A using the recommended inductor value of 680nH.
The ZSPM15xx has a digital control loop that is optimized for maximum stability as well as load step and steady-state performance. ZSPM15xx family ICs have a rich set of integrated fault protection features including over-voltage/under-voltage, output over-current, and over-temperature protections. To provide flexibility for the end-customer, the over-current protection threshold and the control loop compensation are selectable by the end-customer to match a number of selected power stages. ZSPM15xx family ICs have been optimized for maximum efficiency when used with IDT's DrMOS devices. Reference designs and application instructions enable a high performance turnkey solution without extensive engineering development.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 8.59 MB | |
ガイド | 7Z 1.21 MB | |
ガイド | PDF 302 KB | |
マニュアル-開発ツール | PDF 1.92 MB | |
データシート-簡略版 | PDF 186 KB | |
5 items
|
The ZSPM15XX-KIT01 provides a convenient means for evaluating IDT's ZSPM15xx Family of digital PWM controllers, including the ZSPM1501, ZSPM1502, ZSPM1503, ZSPM1504,...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。