概要

説明

The ZLED7020KIT-D1 Demo Kit enables a quick and easy evaluation of IDT's ZLED7020 High Current 40V LED Driver w/ Internal Switch within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7020-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply an LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying a power LED or LED string. A 33

特長

  • ZLED7020-D1 Demo Board
  • ZLED-PCB8
  • 5 samples of ZLED7020

アプリケーション

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 253 KB
1 item

設計・開発

関連ボード&キット

ボード&キット