The DA3210 is a high-power, high-efficiency CMOS RF power amplifier that, together with the DA4100 WattUp wireless power transmitter, is designed to provide optimal charging of WattUp receiver devices. It completes the Near Field WattUp transmitter. It features a single-channel RF power amplifier, input and output power detectors that enable closed-loop power control and an integrated temperature sensor. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth trackers, smart pens, and other devices.
The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a Smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
製品概要 | PDF 338 KB | |
製品概要 | PDF 394 KB | |
製品概要 | PDF 361 KB | |
製品概要 | PDF 328 KB | |
製品概要 | PDF 680 KB | |
5 items
|
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。