Design Name H:/PSD_Data/isl70591_2seheval1z/worklib/isl70591_2seheval1z/physical2/isl70592seheval1z.brd
Date Fri Nov 17 17:49:25 2017
Total Placed Components:  28

Placed Component Report
REFDES COMP_DEVICE_TYPE COMP_VALUE COMP_TOL SYM_NAME SYM_X SYM_Y SYM_ROTATE SYM_MIRROR
C1 SM_CAP_1210-C3225X7S1H106K,10UB     CAP_1210 -200.00 2100.00 270.000 NO
C2 SM_CAP_0805-H1046-00104-50V5,0B     CAP_0805 0.00 2100.00 270.000 NO
C3 SM_CAP_0805-H1046-OPEN,OPEN,OPB     CAP_0805 1000.00 2000.00 90.000 NO
C4 SM_CAP_0805-H1046-OPEN,OPEN,OPB     CAP_0805 1200.00 1975.00 180.000 NO
C5 SM_CAP_0805-H1046-OPEN,OPEN,OPB     CAP_0805 1400.00 2000.00 90.000 NO
GND BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 1300.00 3300.00 0.000 NO
GND1 TEST_POINT_THOLE-5001,MTP500X-A     MTP500X 0.00 1700.00 0.000 NO
GND2 TEST_POINT_THOLE-5001,MTP500X-A     MTP500X 837.00 2905.00 0.000 NO
GND3 TEST_POINT_THOLE-5001,MTP500X-A     MTP500X 2400.00 2900.00 0.000 NO
J1 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 200.00 2600.00 0.000 NO
J2 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 200.00 2400.00 0.000 NO
J3 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 200.00 2200.00 0.000 NO
J4 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 2100.00 2200.00 0.000 NO
J5 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 2100.00 2400.00 0.000 NO
J6 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 2100.00 2600.00 0.000 NO
R1 SM_RES_0805-H2512-01001-1/10W1B     RES_0805 500.00 2600.00 0.000 NO
R2 SM_RES_0805-H2512-01000-1/10W1B     RES_0805 500.00 2400.00 0.000 NO
R3 SM_RES_0805-H2512-00R00-1/10W,B     RES_0805 500.00 2200.00 180.000 NO
R4 SM_RES_0805-H2512-00R00-1/10W,B     RES_0805 2400.00 2200.00 0.000 NO
R5 SM_RES_0805-H2512-01000-1/10W1B     RES_0805 2400.00 2400.00 180.000 NO
R6 SM_RES_0805-H2512-01001-1/10W1B     RES_0805 2400.00 2600.00 180.000 NO
TP1 TEST_POINT_THOLE-5000,MTP500X-A     MTP500X -50.00 2350.00 0.000 NO
TP_VM TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 2100.00 2900.00 0.000 NO
TP_VP TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 537.00 2905.00 0.000 NO
U1 CDFP4_4FP-K4.A,CDFP4_173X265_1B     CDFP4_173X265_100 1200.00 1700.00 0.000 NO
VM BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 2100.00 3300.00 0.000 NO
VP BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 537.00 3305.00 0.000 NO
VS BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 -100.00 2925.00 0.000 NO