SDK6 Known Limitations
Known limitations summary
Index |
Description |
Appeared |
Status |
---|---|---|---|
UART with DMA flow control |
6.0.8.509 |
Open |
|
Improve error handling in case of AES issue |
6.0.14.1114 |
Open |
|
UART ROM driver: Not all baud rates are supported by the |
6.0.14.1114 |
Open |
|
Wrong register attributes allow modification of the |
6.0.18.1182.1 |
Fixed |
|
Random number generator incorrectly seeded |
6.0.14.1114 |
Fixed |
|
DA14531 Temperature sensor driver in SDK |
6.0.14.1114 |
Fixed |
|
DA14531 prod_test otp_write function issue |
6.0.14.1114 |
Fixed |
|
DA14531 Trim value issue when waking up from hibernation |
6.0.14.1114 |
Fixed |
|
ADC interrupted with BLE activity |
6.0.14.1114 |
Open |
|
DA14585 Secondary Booter - Booting encrypted image |
6.0.14.1114 |
Fixed |
|
DA14531 IAR Example : Some missing configuration |
6.0.14.1114 |
Fixed |
|
SMP timeout caused by encryption request during SMP |
6.0.14.1114 |
Fixed |
|
Always passing ATT_ERR_APP_ERROR in |
6.0.14.1114 |
Fixed |
|
High temperature and RCX |
6.0.14.1114 |
Fixed |
|
PDM support |
6.0.14.1114 |
Fixed |
|
GLPS minor improvement |
6.0.14.1114 |
Fixed |
|
Single precision floating point conversion |
6.0.14.1114 |
Open |
|
Weight Scale Service : Missing app-callback |
6.0.14.1114 |
Fixed |
|
DA14585/DA14586 Crystal trimming lost after sleep |
6.0.12.1020 |
Fixed |
|
Coexistence driver limits the pins for BLE_EIP from P00 |
6.0.14.1114 |
Fixed |
|
DA14531 ROM booter Limitations |
6.0.14.1114 |
Fixed |
|
I2C asynchronous slave reception |
6.0.14.1114 |
Fixed |
|
UART2 initialization infinite loop |
6.0.14.1114 |
Fixed |
|
Build error with PRODUCTION_DEBUG_OUTPUT enabled |
6.0.14.1114 |
Fixed |
|
HTPT Indication Problem |
6.0.14.1114 |
Fixed |
|
DA1453x bootROM boot specific configuration Limitation |
6.0.14.1114 |
Open |
|
Error in unused defines |
6.0.14.1114 |
Fixed |
|
Default system rand() function is not NIST compliant |
6.0.14.1114 |
Open |
|
HCI ACL fragmentation does not work correctly |
6.0.14.1114 |
Open |
|
Static Random BD Address calculation issue |
6.0.14.1114 |
Fixed |
|
Reset Indication characteristic not firing callback when |
6.0.18.1182.1 |
Open |
|
DA14531 Further secondary bootloader optimization for |
6.0.14.1114 |
Fixed |
|
DA145x App_Easy_timer problem during long sleep time |
6.0.16.1144 |
Open |
|
Update XTAL32M settings to the robust settings as |
6.0.18.1182.1 |
Fixed |
|
No GTL reply is sent to the host after a failed pairing |
6.0.16.1144 |
Fixed |
|
SDK metric and RCX |
6.0.16.1144 |
Fixed |
|
DA14585 Peripheral does not generate |
6.0.18.1182.1 |
Open |
|
Secondary bootloader runs on both encrypted and |
6.0.16.1144 |
Fixed |
|
ROM version of adc_input_shift_config() includes wrong |
6.0.20.1338 |
Fixed |