|*************************************************************************** | Intersil ISL32612E | | 6 PIN SOT-23 FOR VCC=1.8V | |*************************************************************************** | [IBIS Ver] 3.2 [File name] isl32612e_1v8.ibs [File Rev] 2.0 [Date] November 1, 2011 [Source] Data used in this IBIS model was gathered from bench testing and datasheet specifications. This model has not been software simulated. Package parasitics are industry norms, rather than actual measured values. [Notes] This is an IBIS model for an EIA-TIA RS-485/422 Single Receiver, for operation at VCC=1.8V. [Disclaimer] Intersil Corporation provides IBIS models as a service to its customers, and hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model. The user shall read this disclaimer and agree to the terms herein before using this IBIS model. If the user does not accept these terms, the IBIS model may not be used. Your use of this IBIS model shall serve as acceptance of these terms. The user is not granted rights to sell, loan, rent, lease or license the IBIS model in whole, in part, or in any modified form to anyone other than the user. The user may modify the IBIS model to suit their specific application, but all rights to derivative works shall belong to Intersil Corporation. This IBIS model is provided on an "AS IS" basis. Intersil Corporation makes absolutely no warranty with respect to the information contained herein. INTERSIL CORPORATION DISCLAIMS, AND THE CUSTOMER WAIVES, ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY, NON-INFRINGEMENT, AND FITNESS FOR A PARTICULAR PURPOSE OR APPLICATION. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall Intersil Corporation, its subsidiaries, directors, employees, or agents be liable for any damages, lost profits, or any other incidental, consequential, special, or punitive damages arising out of the use of this IBIS model. Furthermore, Intersil Corporation reserves the right to make changes without notice to any IBIS model for any reason. Intersil Corporation does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Intersil Corporation is not obligated to provide maintenance or support for these IBIS models. [Copyright] (C) Copyright 2011, Intersil Corporation. All Rights Reserved. |***************************************************************************** | Component ISL32612E |***************************************************************************** [Component] ISL32612E [Manufacturer] Intersil [Package] | typ min max R_pkg 0.200 NA NA L_pkg 2.170nH NA NA C_pkg 0.20pf NA NA | |**************************************************************************** | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 2 GND GND 3 RO REC_OUT 4 B REC_IN 5 RE REC_ENABLE 6 A REC_IN [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | The 'A' pin is Diff_pin and the 'B' pin is the inv-pin for the receiver input. 6 4 200mV 0ns 0ns 0ns |**************************************************************************** | Receiver Input Model |**************************************************************************** | [Model] REC_IN Model_type Input |Signals: A,B Vinl = 0.8V Vinh = 1.0V | variable typ min max C_comp 8.5pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.00 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -10.00 -1.00E-01 NA NA -9.80 -5.16E-02 NA NA -9.40 -9.50E-03 NA NA -9.20 -9.71E-04 NA NA -9.00 -6.30E-05 NA NA -8.80 -5.94E-05 NA NA 0.00 -2.66E-06 NA NA 1.80 9.66E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 9.66E-06 NA NA -11.00 8.47E-05 NA NA -11.20 8.60E-05 NA NA -11.40 8.83E-05 NA NA -11.60 2.77E-04 NA NA -11.80 2.97E-03 NA NA -12.60 5.79E-02 NA NA -13.00 8.98E-02 NA NA -13.20 1.00E-01 NA NA |**************************************************************************** | Receiver Enable Model |**************************************************************************** [Model] REC_ENABLE Model_type Input |Signals RE Vinh = 1.20 Vinl = 0.45 | typ min max C_comp 6.3pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V | |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.20 -1.00E+00 NA NA -1.10 -1.50E-01 NA NA -1.00 -1.00E-01 NA NA -0.90 -7.43E-02 NA NA -0.80 -2.18E-02 NA NA -0.70 -3.64E-03 NA NA -0.60 -4.68E-04 NA NA -0.50 -4.76E-05 NA NA -0.40 -6.38E-06 NA NA -0.30 -3.80E-06 NA NA 1.80 -3.17E-08 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 -3.17E-08 NA NA -7.80 1.31E-05 NA NA -7.90 1.31E-03 NA NA -8.00 1.90E-02 NA NA -8.10 1.50E-01 NA NA -8.20 1.00E+00 NA NA |**************************************************************************** | Receiver Output Model |**************************************************************************** [Model] REC_OUT Model_type 3-state | Signals RO Vmeas = 0.9V |Reference voltage for timing measurements Cref = 15pF |Timing specification test load capacitance value Vref = 0.9V |Timing specification test load voltage; GND Rref = 1.00E+03 |Timing specification test load resistance | variable typ min max C_comp 6pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.20 -1.00E+00 NA NA -1.10 -1.50E-01 NA NA -1.00 -1.00E-01 NA NA -0.80 -1.67E-02 NA NA -0.70 -3.11E-03 NA NA -0.60 -6.23E-04 NA NA -0.50 -8.76E-05 NA NA -0.40 -4.45E-06 NA NA -0.30 -1.14E-07 NA NA -0.20 -2.50E-09 NA NA -0.10 -9.05E-11 NA NA 0.00 -1.52E-11 NA NA 1.80 1.37E-11 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.37E-11 NA NA -0.20 2.31E-11 NA NA -0.30 3.51E-10 NA NA -0.40 1.52E-08 NA NA -0.50 3.75E-07 NA NA -0.60 1.01E-05 NA NA -0.70 4.28E-04 NA NA -0.80 8.56E-03 NA NA -0.90 3.90E-02 NA NA -1.00 8.16E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -1.80 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -1.80 -1.00E-01 NA NA -1.00 -1.00E-01 NA NA -0.90 -5.87E-02 NA NA -0.80 -2.53E-02 NA NA -0.70 -1.50E-02 NA NA -0.40 -7.41E-03 NA NA 0.10 1.59E-03 NA NA 0.60 6.88E-03 NA NA 0.90 7.81E-03 NA NA 1.80 8.28E-03 NA NA 2.40 8.46E-03 NA NA 2.50 8.84E-03 NA NA 2.60 1.61E-02 NA NA 2.90 1.00E-01 NA NA 3.00 1.50E-01 NA NA 3.10 1.00E+00 NA NA 3.60 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 3.60 -1.00E+00 NA NA 3.00 -1.00E+00 NA NA 2.90 -1.50E-01 NA NA 2.80 -1.00E-01 NA NA 2.70 -6.29E-02 NA NA 2.60 -1.92E-02 NA NA 2.50 -7.34E-03 NA NA 2.30 -4.56E-03 NA NA 0.50 -3.22E-03 NA NA 0.00 4.29E-06 NA NA -0.60 8.38E-03 NA NA -0.70 1.03E-02 NA NA -0.80 1.65E-02 NA NA -1.10 1.00E-01 NA NA -1.80 1.00E-01 NA NA |**************************************************************************** [Ramp] | typ min max dV/dt_r 0.98V/4.39ns NA NA dV/dt_f 1.03V/3.29ns NA NA R_load = 1.00E+03ohms [Rising Waveform] R_fixture = 1.00E+03 V_fixture = 0.9V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 0.049 NA NA 1.40E-09 0.049 NA NA 1.80E-09 0.043 NA NA 2.00E-09 0.051 NA NA 2.80E-09 0.410 NA NA 3.40E-09 0.551 NA NA 4.00E-09 0.803 NA NA 4.60E-09 0.921 NA NA 5.40E-09 1.176 NA NA 5.80E-09 1.233 NA NA 6.60E-09 1.429 NA NA 7.40E-09 1.535 NA NA 7.80E-09 1.576 NA NA 9.00E-09 1.657 NA NA 1.04E-08 1.691 NA NA 1.12E-08 1.699 NA NA 1.50E-08 1.710 NA NA 1.84E-08 1.712 NA NA 1.88E-08 1.717 NA NA 2.22E-08 1.721 NA NA [Falling Waveform] R_fixture = 1.00E+03 V_fixture = 0.9V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 1.734 NA NA 1.40E-09 1.737 NA NA 1.80E-09 1.750 NA NA 2.40E-09 1.717 NA NA 3.00E-09 1.659 NA NA 3.40E-09 1.571 NA NA 4.60E-09 1.072 NA NA 5.80E-09 0.507 NA NA 6.40E-09 0.302 NA NA 7.00E-09 0.190 NA NA 7.60E-09 0.127 NA NA 8.20E-09 0.097 NA NA 8.60E-09 0.087 NA NA 9.20E-09 0.087 NA NA 1.02E-08 0.091 NA NA 1.12E-08 0.090 NA NA 1.70E-08 0.077 NA NA 1.88E-08 0.061 NA NA |**************************************************************************** [End]