|*************************************************************************** | Intersil ISL32435E | | 8 PIN SOIC/MSOP, VCC=3.3V | |*************************************************************************** [IBIS Ver] 3.2 [File name] isl32435e3v.ibs [File Rev] 2.0 [Date] Febuary 1,2012 [Source] Data used in this IBIS model was gathered from bench testing and datasheet specifications. This model has not been software simulated. Package parasitics are industry norms, rather than actual measured values. [Notes] This is an IBIS model for an EIA-TIA RS-485/422 Transceiver. +/-40V Fault Protected, VCC=3.3V. [Disclaimer] Intersil Corporation provides IBIS models as a service to its customers, and hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model. The user shall read this disclaimer and agree to the terms herein before using this IBIS model. If the user does not accept these terms, the IBIS model may not be used. Your use of this IBIS model shall serve as acceptance of these terms. The user is not granted rights to sell, loan, rent, lease or license the IBIS model in whole, in part, or in any modified form to anyone other than the user. The user may modify the IBIS model to suit their specific application, but all rights to derivative works shall belong to Intersil Corporation. This IBIS model is provided on an "AS IS" basis. Intersil Corporation makes absolutely no warranty with respect to the information contained herein. INTERSIL CORPORATION DISCLAIMS, AND THE CUSTOMER WAIVES, ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY, NON-INFRINGEMENT, AND FITNESS FOR A PARTICULAR PURPOSE OR APPLICATION. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall Intersil Corporation, its subsidiaries, directors, employees, or agents be liable for any damages, lost profits, or any other incidental, consequential, special, or punitive damages arising out of the use of this IBIS model. Furthermore, Intersil Corporation reserves the right to make changes without notice to any IBIS model for any reason. Intersil Corporation does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Intersil Corporation is not obligated to provide maintenance or support for these IBIS models. [Copyright] (C) Copyright 2012, Intersil Corporation. All Rights Reserved. |***************************************************************************** | Component ISL32435E |***************************************************************************** [Component] ISL32435E [Manufacturer] Intersil [Package] | typ min max R_pkg 0.250 NA NA L_pkg 2.470nH NA NA C_pkg 0.20pf NA NA |**************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin 1 RO REC_OUT 2 REbar REC_ENABLE 3 DE DRVR_ENABLE 4 DI DRVR_IN 5 GND GND 6 A/Y REC_DRVR_BI 7 B/Z REC_DRVR_BI 8 VCC POWER [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | The 'A' pin is Diff_pin and the 'B' pin is the inv_pin 6 7 200mV 10ns NA NA | T_delay is the skew between output A, and output B. A positive value | indicates that B is delayed from A. A negative value indicates that A is | delayed from B. |**************************************************************************** | Driver Input Model |**************************************************************************** [Model] DRVR_IN Model_type Input |Signals: DI Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.00 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -6.99E-02 NA NA -0.80 -1.03E-02 NA NA -0.70 -2.64E-03 NA NA -0.60 -7.65E-04 NA NA -0.50 -1.05E-04 NA NA -0.40 -4.22E-06 NA NA -0.30 -9.41E-08 NA NA -0.20 -2.19E-09 NA NA -0.10 -2.24E-10 NA NA 0.10 -1.45E-10 NA NA 3.30 3.62E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 3.62E-10 NA NA -0.10 3.99E-10 NA NA -0.20 1.44E-09 NA NA -0.30 5.07E-08 NA NA -0.50 6.83E-05 NA NA -0.70 2.08E-03 NA NA -0.80 6.51E-03 NA NA -0.90 2.31E-02 NA NA -1.00 5.15E-02 NA NA -1.10 8.51E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA |**************************************************************************** | Driver Enable Model |**************************************************************************** [Model] DRVR_ENABLE Model_type Input |Signals DE Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V | |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.04E-02 NA NA -0.90 -3.55E-02 NA NA -0.80 -1.03E-02 NA NA -0.70 -2.61E-03 NA NA -0.60 -7.53E-04 NA NA -0.50 -1.06E-04 NA NA -0.40 -7.93E-06 NA NA -0.30 -3.85E-06 NA NA -0.20 -3.65E-06 NA NA 3.30 2.30E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 2.30E-10 NA NA -0.30 3.70E-07 NA NA -0.40 2.94E-06 NA NA -0.50 7.51E-05 NA NA -0.60 6.45E-04 NA NA -0.70 2.21E-03 NA NA -0.80 6.89E-03 NA NA -0.90 2.43E-02 NA NA -1.00 5.40E-02 NA NA -1.10 8.93E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA |**************************************************************************** | Receiver Enable Model |**************************************************************************** [Model] REC_ENABLE Model_type Input |Signals REbar Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 10pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -8.75E-02 NA NA -0.90 -4.66E-02 NA NA -0.80 -1.62E-02 NA NA -0.70 -4.88E-03 NA NA -0.60 -1.46E-03 NA NA -0.50 -2.06E-04 NA NA -0.40 -8.88E-06 NA NA -0.30 -5.04E-07 NA NA -0.20 -2.14E-07 NA NA 3.30 3.43E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 3.43E-06 NA NA -0.30 3.86E-06 NA NA -0.40 8.65E-06 NA NA -0.50 1.45E-04 NA NA -0.60 1.21E-03 NA NA -0.70 4.06E-03 NA NA -0.80 1.13E-02 NA NA -0.90 3.25E-02 NA NA -1.00 6.58E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -3.30 1.00E+00 NA NA |**************************************************************************** | Driver Output/Receiver Input Model |*********************************************************+******************* [Model] REC_DRVR_BI Model_type I/O | Signals A/Y,B/Z Vinl = 1.5V Vinh = 1.7V Vmeas = 1.65V Vref = 1.65V |Reference voltage for timing measurements Cref = 100pF |Timing specification test load capacitance value Rref = 27 |Note: 27 ohm load for single ended measurement | emulates 54 ohm differential load. | variable typ min max C_comp 37pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -80.00 -1.00E+00 NA NA -77.00 -1.00E+00 NA NA -76.00 -1.50E-01 NA NA -75.00 -1.00E-01 NA NA -74.00 -1.00E-02 NA NA -73.00 -9.91E-03 NA NA -72.00 -5.45E-04 NA NA -71.00 -5.34E-04 NA NA -20.00 -1.60E-04 NA NA 3.30 9.66E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 9.66E-06 NA NA -0.70 3.14E-05 NA NA -1.70 4.14E-05 NA NA -26.70 2.52E-04 NA NA -60.70 5.72E-04 NA NA -61.70 1.39E-03 NA NA -62.70 2.08E-03 NA NA -63.70 3.22E-03 NA NA -64.70 5.07E-03 NA NA -65.70 7.96E-03 NA NA -66.70 1.00E-01 NA NA -67.70 1.50E-01 NA NA -68.70 1.00E+00 NA NA -71.70 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -80.00 -1.00E-01 NA NA -76.00 -1.00E-01 NA NA -75.00 0.00E+00 NA NA 0.00 0.00E+00 NA NA 1.00 3.75E-02 NA NA 2.00 7.20E-02 NA NA 3.30 9.85E-02 NA NA 4.00 1.18E-01 NA NA 5.00 1.22E-01 NA NA 16.00 1.25E-01 NA NA 17.00 9.30E-02 NA NA 18.00 6.20E-02 NA NA 26.00 6.20E-02 NA NA 27.00 8.00E-03 NA NA 46.00 8.00E-03 NA NA 47.00 8.50E-03 NA NA 56.00 8.50E-03 NA NA 57.00 9.00E-03 NA NA 72.00 9.00E-03 NA NA 73.00 1.00E-01 NA NA 74.00 1.50E-01 NA NA 74.90 1.00E+00 NA NA 75.00 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 83.30 -1.00E+00 NA NA 81.30 -1.00E+00 NA NA 80.30 -1.50E-01 NA NA 79.30 -1.00E-01 NA NA 78.30 -9.50E-03 NA NA 38.30 -9.50E-03 NA NA 37.30 -9.00E-03 NA NA 32.30 -9.00E-03 NA NA 31.30 -5.60E-02 NA NA 23.30 -5.60E-02 NA NA 22.30 -6.30E-02 NA NA 21.30 -7.05E-02 NA NA 12.30 -7.05E-02 NA NA 11.30 -7.10E-02 NA NA 10.30 -7.15E-02 NA NA 4.30 -7.15E-02 NA NA 3.30 -7.25E-02 NA NA 2.30 -6.40E-02 NA NA 1.30 -4.05E-02 NA NA 0.00 -2.50E-03 NA NA -0.70 8.00E-03 NA NA -1.70 0.00E+00 NA NA -68.70 0.00E+00 NA NA -69.70 1.00E-01 NA NA -71.70 1.00E-01 NA NA [Ramp] | typ min max dV/dt_r 1.74V/45.3ns NA NA dV/dt_f 1.74V/71.6ns NA NA R_load = 500ohms [Rising Waveform] R_fixture = 27.0 V_fixture = 1.65V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 0.862 NA NA 1.60E-07 0.852 NA NA 2.00E-07 1.301 NA NA 2.40E-07 1.893 NA NA 2.80E-07 2.170 NA NA 3.00E-07 2.251 NA NA 3.20E-07 2.294 NA NA 3.80E-07 2.349 NA NA 6.20E-07 2.380 NA NA 9.00E-07 2.386 NA NA 1.36E-06 2.393 NA NA 1.50E-06 2.400 NA NA [Falling Waveform] R_fixture = 27 V_fixture = 1.65V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 2.407 NA NA 1.00E-07 2.408 NA NA 1.40E-07 2.412 NA NA 1.60E-07 2.377 NA NA 1.80E-07 1.939 NA NA 2.60E-07 1.187 NA NA 3.00E-07 1.002 NA NA 3.20E-07 0.955 NA NA 3.60E-07 0.922 NA NA 5.60E-07 0.888 NA NA 7.40E-07 0.881 NA NA 9.20E-07 0.876 NA NA |**************************************************************************** | Receiver Output Model |**************************************************************************** [Model] REC_OUT Model_type 3-state |Signals RO Vmeas = 1.65V |Reference voltage for timing measurements Cref = 15pF |Timing specification test load capacitance value Vref = 1.65V |Timing specification test load voltage; GND Rref = 1.00E+03 |Timing specification test load resistance |variable typ min max C_comp 10pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.03E-02 NA NA -0.90 -3.65E-02 NA NA -0.80 -1.18E-02 NA NA -0.70 -3.38E-03 NA NA -0.60 -9.97E-04 NA NA -0.50 -1.40E-04 NA NA -0.40 -5.80E-06 NA NA -0.30 -1.31E-07 NA NA -0.20 -3.25E-09 NA NA -0.10 -4.84E-10 NA NA 0.00 -4.10E-10 NA NA 3.30 1.64E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.64E-10 NA NA -0.10 2.06E-10 NA NA -0.20 1.45E-09 NA NA -0.30 5.99E-08 NA NA -0.40 2.69E-06 NA NA -0.50 8.04E-05 NA NA -0.60 7.02E-04 NA NA -0.70 2.47E-03 NA NA -0.80 7.92E-03 NA NA -0.90 2.62E-02 NA NA -1.00 5.64E-02 NA NA -1.10 9.20E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -3.30 -1.00E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.90E-02 NA NA -0.90 -4.56E-02 NA NA -0.80 -2.35E-02 NA NA -0.70 -1.64E-02 NA NA -0.20 -4.06E-03 NA NA 1.00 1.85E-02 NA NA 2.00 3.14E-02 NA NA 3.30 3.46E-02 NA NA 3.90 3.51E-02 NA NA 4.00 3.65E-02 NA NA 4.10 4.06E-02 NA NA 4.20 5.59E-02 NA NA 4.30 8.59E-02 NA NA 4.40 1.00E-01 NA NA 4.50 1.50E-01 NA NA 4.60 1.00E+00 NA NA 6.60 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 6.60 -1.00E+00 NA NA 4.60 -1.00E+00 NA NA 4.50 -1.50E-01 NA NA 4.40 -1.00E-01 NA NA 4.30 -9.23E-02 NA NA 4.10 -3.02E-02 NA NA 4.00 -2.27E-02 NA NA 3.90 -2.05E-02 NA NA 1.90 -1.77E-02 NA NA 1.00 -1.16E-02 NA NA 0.00 3.59E-08 NA NA -0.60 9.14E-03 NA NA -0.70 1.19E-02 NA NA -0.80 1.73E-02 NA NA -0.90 3.49E-02 NA NA -1.00 6.72E-02 NA NA -1.10 1.00E-01 NA NA -3.30 1.00E-01 NA NA |**************************************************************************** [Ramp] | typ min max dV/dt_r 1.79V/3ns NA NA dV/dt_f 1.84V/5.9ns NA NA R_load = 1.00E+03ohms [Rising Waveform] R_fixture = 1.00E+03 V_fixture = 1.65V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 0.088 NA NA 4.00E-09 0.111 NA NA 5.60E-09 0.189 NA NA 1.04E-08 0.573 NA NA 1.28E-08 0.728 NA NA 1.52E-08 1.059 NA NA 1.68E-08 1.535 NA NA 1.92E-08 2.719 NA NA 2.08E-08 3.005 NA NA 2.16E-08 3.071 NA NA 2.24E-08 3.102 NA NA 2.48E-08 3.123 NA NA 2.80E-08 3.117 NA NA 3.52E-08 3.140 NA NA 4.32E-08 3.143 NA NA 6.08E-08 3.147 NA NA 7.28E-08 3.154 NA NA 8.00E-08 3.154 NA NA [Falling Waveform] R_fixture = 1.00E+03 V_fixture = 1.65V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 3.211 NA NA 4.80E-09 3.209 NA NA 8.00E-09 3.006 NA NA 1.04E-08 2.770 NA NA 1.28E-08 2.380 NA NA 1.52E-08 1.719 NA NA 1.84E-08 0.424 NA NA 2.00E-08 0.230 NA NA 2.32E-08 0.210 NA NA 2.56E-08 0.223 NA NA 3.20E-08 0.169 NA NA 3.84E-08 0.176 NA NA 4.24E-08 0.167 NA NA 4.64E-08 0.161 NA NA 5.12E-08 0.155 NA NA 5.52E-08 0.149 NA NA |**************************************************************************** [End]