画像
ルネサスマイコン評価のためのユーザフレンドリーな開発環境をご提供します。
製品番号 | タイトル | 分類 | 会社名 |
---|---|---|---|
F1385EVBI | Evaluation Board for the F1385 Demodulator | Evaluation | Renesas |
F1420EVB | Evaluation Board for F1420 RF Amplifier 700MHz to 1.1GHz | Evaluation | Renesas |
F1421EVB | Evaluation Board for F1421 RF Amplifier 1700MHz to 2.2GHz | Evaluation | Renesas |
F1423EVB | Evaluation Board for F1423 Differential Input, Single-ended Output Amplifier | Evaluation | Renesas |
F1429EVB | Evaluation Board for F1429 Differential Input, Single-ended Output High Gain RF Amplifier | Evaluation | Renesas |
F1431BEVB | Evaluation Board for the F1431B High Linearity RF DVGA | Evaluation | Renesas |
F1440EVK | F1440 High-linearity Variable Gain Amplifier Evaluation Kit | Evaluation | Renesas |
F1441EVK | F1441 High-linearity Variable Gain Amplifier Evaluation Kit | Evaluation | Renesas |
F1451EVSK | Evaluation Kit for F1451 TX VGA | Evaluation | Renesas |
F1455EVBK | Evaluation Board for F1455 TX VGA | Evaluation | Renesas |
F1456EVSK | Evaluation Kit for F1456 TX VGA | Evaluation | Renesas |
F1471EVB-0P9 | Evaluation Board for F1471 RF Amplifier - 700MHz to 1100MHz Frequency Band | Evaluation | Renesas |
F1471EVB-2P1 | Evaluation Board for F1471 RF Amplifier - 1700MHz to 2300MHz Frequency Band | Evaluation | Renesas |
F1471EVB-2P6 | Evaluation Board for F1471 RF Amplifier - 2300MHz to 2900MHz Frequency Band | Evaluation | Renesas |
F1471EVB-3P6 | Evaluation Board for F1471 RF Amplifier - 3300MHz to 3900MHz Frequency Band | Evaluation | Renesas |
F1471EVB-4P0 | Evaluation Board for F1471 RF Amplifier - 3800MHz to 4200MHz Frequency Band | Evaluation | Renesas |
F1475EVB-0P8 | F1475 High Linearity RF Amplifier 700MHz to 900MHz Evaluation Board | Evaluation | Renesas |
F1475EVB-1P6 | F1475 High Linearity RF Amplifier 1350MHz to 1750MHz Evaluation Board | Evaluation | Renesas |
F1475EVB-2P0 | F1475 High Linearity RF Amplifier 1750MHz to 2250MHz Evaluation Board | Evaluation | Renesas |
F1475EVB-2P5 | F1475 High Linearity RF Amplifier 2300MHz to 2800MHz Evaluation Board | Evaluation | Renesas |
F1485EVB | Evaluation Board for F1485 RF Amplifier | Evaluation | Renesas |
F1490EVB-2P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.0GHz | Evaluation | Renesas |
F1490EVB-2P5 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.5GHz | Evaluation | Renesas |
F1490EVB-3P6 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 3.6GHz | Evaluation | Renesas |
F1490EVB-4P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.0GHz | Evaluation | Renesas |
F1490EVB-4P7 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.7GHz | Evaluation | Renesas |
F1490EVB-6P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 6.0GHz | Evaluation | Renesas |
F159VEVB | Evaluation Board for the F159V Integrated TRx IC | Evaluation | Renesas |
F1653EVB | Evaluation Board for F1653 Modulator | Evaluation | Renesas |
F1792EVBI | Evaluation Board for F1792 VersaMixer™ Wideband / Low-Power Single Channel | Evaluation | Renesas |
F1912EVBI | Evaluation Board for F1912 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1950EVBI | Evaluation Board for F1950 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1951EVBI | Evaluation Board for F1951 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1953EVBI | Evaluation Board for F1953 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1956EVBI | Evaluation Board for F1956 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1958EVB | Evaluation Board for F1958 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1975EVBI | Evaluation Board for F1975, 6-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1977EVBI | Evaluation Board for F1977, 7-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1978EVBI | Evaluation Board for F1978, 6-bit, 75 Ohm, Digital Step Attenuator | Evaluation | Renesas |
F2250EVBI | Evaluation Board for F2250 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2251EVB | Evaluation Board for the F2251 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2255EVBI | Evaluation Board for F2255 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2258EVBI | Evaluation Board for F2258 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2270EVBI | Evaluation Board for F2270, 75 Ohm, Voltage Variable RF Attenuator | Evaluation | Renesas |
F2480EVBI | Evaluation Kit for F2480 Broadband RF Analog VGA | Evaluation | Renesas |
F2910EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch with Kz | Evaluation | Renesas |
F2911EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch | Evaluation | Renesas |
F2912EVBI | Evaluation Board for High Reliability SP2T RF Switch F2912 | Evaluation | Renesas |
F2913EVBI | Evaluation Board for F2913 High Isolation SPDT Absorptive Switch | Evaluation | Renesas |
F2914EVBI | Evaluation Board for High Reliability SP4T Absorptive RF Switch | Evaluation | Renesas |