概要

Description

This solution targets I/O and power ratings and features the Xilinx Virtex-7. Two backplane voltage options are available: 5V to 12V and 5V Only. The 5V to 12V option is usable for backplanes of 5V or 12V (or anything in between). The 5V Only option is usable only for 5V backplanes. The 5V Only option is suggested because this option is frequently less expensive than the 5V to 12V option. Analog or Digital modules are available only with 5V to 12V backplane option.

The suggested component part numbers also list the rated output current and current sharing capability.

    POWER VCCINT/VCCBRAM 1V 1 VCCAUX/PS18V 1.8V 2 VCCO 1.5V
  BACKPLANE VOLTAGE Voltage Accuracy 3% 3% 5%
Power Sequence 12 3  
Low (11A) 11A 0.8A 1.5A
Med (15A) 15A
High (20A) 20A
Analog Discretes 5V to 12V Low (11A) ISL9444 3
Med (15A) ISL9444 3
High (20A) ISL9444 3
5V Only Low (11A) No 5V Only Analog Discretes Available
Med (15A)
High (20A)
 
Analog Modules 5V to 12V Low (11A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
Med (15A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
High (20A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
5V Only Low (11A) No 5V Only Analog Modules Available
Med (15A)
High (20A)
 
Digital Discretes 5V to 12V Low (11A) ZL2102, 6A, IS x2 ZL2102, 6A, IS ZL2102, 6A, IS
Med (15A) ZL2102, 6A, IS x3 4 ZL2102, 6A, IS ZL2102, 6A, IS
High (20A) ZL2102, 6A, IS x4 5 ZL2102, 6A, IS ZL2102, 6A, IS
5V Only Low (11A) No 5V Only Digital Discretes Available
Med (15A)
High (20A)
 
Digital Modules 5V to 12V Low (11A) ZL9101M, 12A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
Med (15A) ZL9117M, 17A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
High (20A) ISL8270M, 25A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
5V Only Low (1.3A) No 5V Only Digital Modules Available
Med (6.1A)
High (8.7A)

1 Vccint and Vccbram are tied together on the PCB.

2 VCCAUX and PS18V rails are tied together on the PCB.

3 The ISL9444 is a suggested component for higher current applications only when an integrated FET switching regulator is not available. One ISL9444 provides 3 outputs.

4 Three units of ZL2102 with current sharing for 18 A.

5 Four units of ZL2102 with current sharing for 24 A.

 

PowerCompass

The PowerCompassTM tool helps you design your power supply in minutes, giving you tools to find Renesas parts that match your requirements, set up multiple rails if needed, perform high-level system analysis and generate reference design files.

PowerCompass supports over 200 FPGAs, including built-in templates for Xilinx FPGA families. You can even save time by importing Xilinx Power Estimator output files to get system efficiency and power dissipation projections.

Start Your Design