ルネサスでは、冷蔵庫のインバータ制御に適したマイコンとしてFPU搭載のベクトル制御に適したRX23Tグループや、少ピンでもベクトル制御が可能なRL78/G14グループをラインアップし、冷蔵庫のエコ化を実現します。冷蔵庫のシステム制御には、庫内温度を精密に制御するため豊富なA/Dコンバータを搭載したRL78/G13グループ、RX230グループ、RA4M1グループが最適です。また、インタフェース用マイコンとしてRX130グループ、RX230グループ、RX651グループ、RA4M1グループ、RA2L1グループを使用することにより、操作パネルの凹凸をなくし清掃容易性や整備性が向上します。