SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
The Serial Port Service (SPS) emulates a serial cable communication. It provides a simple substitute for RS-232 connections, including the familiar software flow control logic via Bluetooth® Low Energy (LE). The SPS software distribution includes the application and profile source codes.
Software has been developed for the DA14585 Development Kit (DK) – PRO, DA14531 Development Kit (DK) – DA14531 USB Kit or DA14531 TINY™ Module. It is also developed for Android and iOS tablets and mobile phones, allowing a serial port to be emulated when using two DA14585/DA14531 DKs, or a DA14585/DA14531 DK and an Android or iOS device. The DA14585 DK can either function in the GAP central role, or the peripheral role. The Android or iOS device only functions in the GAP central role.
There are two projects provided, host and device projects, operating in Bluetooth LE central and peripheral role respectively. Both projects use DMA driven UART operation for baud rates up to 921600, using hardware flow control only, optimized for DLE operation and high speeds.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 58.94 MB | |
Software & Tools - Software | ||
Software & Tools - Software | ||
Software & Tools - Software | ZIP 4.51 MB | |
Software & Tools - Software | ZIP 1.74 MB | |
5 items
|
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | ||
Release Note | PDF 305 KB | |
Manual - Development Tools | ||
Other | PDF 1.50 MB | |
Other | PDF 6.20 MB | |
5 items
|
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
The DA14531 SmartBond TINY™ Development Kit Pro is the most ideal way to quickly and easily get started developing applications and products using the DA14531...
The DA14531MOD-00DEVKT-P Bluetooth Low Energy Development Kit Pro for the DA14531 SmartBond TINY™ module includes a motherboard, daughterboard and cables. This kit is...
The DA14531 SmartBond TINY™ USB Development Kit gives you all the flexibility to develop applications in a small and portable form factor.
This kit offers a low-cost...