Overview

Description

Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package. This package includes SPAL, COM and TEST drivers based on AR4.2.2.

Features

  • SPAL (including ADC, DIO, FLS, GPT, ICU, MCU, PORT, PWM, SPI, WDG)
  • COM (including CAN, LIN, FR, ETH)
  • TEST (including Core Test, Ram Test, Flash Test)

Target Devices

Downloads

Documentation

Type Title Date
List Log in to Download ZIP 328 KB
List Log in to Download ZIP 329 KB
List Log in to Download ZIP 326 KB
List Log in to Download ZIP 332 KB
Application Note PDF 907 KB
List Log in to Download ZIP 331 KB
List Log in to Download ZIP 331 KB
Application Note PDF 763 KB
Application Note PDF 101 KB
9 items

Design & Development

Sample Code

Usage and Configuration for MCU Module: Overview (Part 1)

This video introduces an overview of RH850/X1x MCAL MCU (Part 1).

00:00 Opening
00:05 Title
00:22 Block diagram
00:40 Sample application configuration

Related resources:

Video List