This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.
In addition, its high degree of compatibility with the compiler package from Renesas Electronics and multitasking debugging on the IDE will help you greatly reduce development times and get your products to market more quickly.
The H8SX family supports interrupt control mode 2.0 and CPU operating mode supports advanced mode. The H8S family supports interrupt control mode 3.2.1.0 and CPU operation mode supports advanced mode and normal mode.
Latest Ver.: V.1.06 Release 00
Released: Nov 16, 2008
Details of upgrade (See Tool News)
Operating Environment
Agreement Details
The HI1000/4 kernel consists of the following modules. Each module is provided by functions (service calls) .
Specifications/Functions: | Compliant with μITRON 4.0 specification
|
---|---|
Scheduling types: | Priority basis type / Event-driven type |
Service call number: | 79 (Count xxx_yyy plus ixxx_yyy as one) |
Maximum object number: | 255 (Only the cycle handler and the alarm handler have 15 each) A maximum value can be selected with the configurator |
Maximum Priority number: | 31, A maximum value can be selected with the configurator |
Performance (Time takes for a target task to be executed after the wup_tas is issued.) : | 7.4 microseconds (H8SX/1650, 35MHz, when on-chip memory is used in the advanced mode) 17.2 microseconds (H8S/2655, 20MHz, when on-chip memory is used in the advanced mode ) |
Kernel code size : | From 2.3K bytes to 27.2K bytes |
Kernel RAM usage per task: | Data: 20 bytes Stack: 50 bytes |
Item | Description | Note |
---|---|---|
Kernel source program | Kernel source program | Provided only with mass- production licenses which include source code. |
Kernel library | Kernel library for system configuration | Supports advanced mode |
Standard header files |
| Header files are provided both in Assembler and C languages |
Configurator | To setup configuration parameters | — |
Various sample programs |
| — |
Workspace for configuration | HEW workspace for system configuration | — |
Manual | HI1000/4series user's manual | — |