Renesas' radiation hardened AND gates provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Other
Intersil Space Products Brochure Brochure PDF 5.58 MB
Intersil Commercial Lab Services Brochure PDF 364 KB