Overview

Description

The RTK5RLG13AC00000BJ CPU board is usable in connection with the on-chip debugging emulator E2 or E2Lite, this product achieves simple and easy evaluation of the RL78/G13A MCU.

Renesas has discontinued the production of the E1 emulator due to components of the product reaching EOL status (end of life/end of production). 

[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

Features

  • Built-in RL78/G13A(R5F140PLAFB).
  • A 20 MHz oscillator mounted as main clock, high-speed operation enabled (@ 2.7 to 5.5 V).
  • Equipped with universal area (2.54 mm pitch).
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins.
  • Lead-free (Pb-free) product.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 985 KB
Tool News - Notification PDF 354 KB 日本語
2 items