ISL55210IRTZ-EVALZ

Wideband, Low-Power, Ultra-High Dynamic Range Differential Amplifier Evaluation Board

Description

ISL55210IRTZ-EVALZ evaluation board is used to evaluate the ISL55210 TQFN wideband, low-power, ultra-high dynamic range differential amplifier. The ISL55210 wideband differential I/O amplifier is intended principally as the last stage interface to high performance 12- to 16-bit analog-to-digital converters (ADCs).

The primary test purpose for this board is to implement different interstage differential passive filters intended for the ADC interface along with the ADC input impedances. The board is delivered with only the output resistors loaded to give a 200Ω differential load. This is done using the two 85Ω resistors as R9 and R10, then the four 0Ω elements (R10, R12, R24, and R25) and finally the two shunt elements R13 and R14 set to 35.5Ω. The 50Ω measurement load on the output side of the 1:1 transformer reflecting in parallel with the two 35Ω resistors takes the nominal AC shunt impedance to 71Ω||50Ω = 29.3Ω. This adds to the two 85Ω series output elements to give a total load across the amplifier outputs of 170Ω + 29.3Ω = 199.3Ω.

Key Features

  • Gain bandwidth product: 4.0GHz
  • Input voltage noise: 0.85nV/√(Hz)
  • Differential slew rate: 5,600V/µs
  • 2VP-P, 2-tone IM3 (200Ω) 100MHz: -109dBc
  • Supply voltage range: 3.0V to 4.2V
  • Quiescent power (3.3V supply): 115mW

Applications

  • Low power, high dynamic range ADC interface
  • Differential mixer output amplifier
  • SAW filter pre/post driver
  • Differential Comms-DAC output driver

ISL55210IRTZ-EVALZ Differential Amp Eval Board

ISL55210IRTZ-EVALZ Differential Amp Evaluation Board

Related Products

ISL55210

Related Videos

1:21
This high-speed ADC evaluation platform enables rapid performance validation of the low-power 8 to 16-bit, 40 to 500MSPS high performance ADCs.
1:29
This video demonstrates the platform daughter board that includes both an ISL55210 FDA and an ISLA112P50 12-bit, 500 MSPS ADC.
4:09
This video demonstrates the proper set up of a data acquisition test environment, from the signal generator through the data acquisition motherboard.
4:15
This video presents the industry-leading performance you can expect with the ISL55210 FDA and ISLA112P50 ADC.
3:27
This video demonstrates some wideband single ended input to differential output options using the ISL55210 Active Balun Evaluation Platform.
2:53
This video demonstrates other ways of doing the signal to differential using an FDA with the ISL55210 Active Balun Evaluation Platform.
4:01
This video discusses the ISL55210 Active Balun Evaluation Platform's test results for frequency response and measured noise.
3:59
The conclusion of the ISL55210 Active Balun Evaluation Platform demonstration with discussion of input impedance match.
1:21
This high-speed ADC evaluation platform enables rapid performance validation of the low-power 8 to 16-bit, 40 to 500MSPS high performance ADCs.
1:29
This video demonstrates the platform daughter board that includes both an ISL55210 FDA and an ISLA112P50 12-bit, 500 MSPS ADC.
4:09
This video demonstrates the proper set up of a data acquisition test environment, from the signal generator through the data acquisition motherboard.
4:15
This video presents the industry-leading performance you can expect with the ISL55210 FDA and ISLA112P50 ADC.
3:27
This video demonstrates some wideband single ended input to differential output options using the ISL55210 Active Balun Evaluation Platform.
2:53
This video demonstrates other ways of doing the signal to differential using an FDA with the ISL55210 Active Balun Evaluation Platform.
4:01
This video discusses the ISL55210 Active Balun Evaluation Platform's test results for frequency response and measured noise.
3:59
The conclusion of the ISL55210 Active Balun Evaluation Platform demonstration with discussion of input impedance match.
1:21
This high-speed ADC evaluation platform enables rapid performance validation of the low-power 8 to 16-bit, 40 to 500MSPS high performance ADCs.
1:29
This video demonstrates the platform daughter board that includes both an ISL55210 FDA and an ISLA112P50 12-bit, 500 MSPS ADC.
4:09
This video demonstrates the proper set up of a data acquisition test environment, from the signal generator through the data acquisition motherboard.
4:15
This video presents the industry-leading performance you can expect with the ISL55210 FDA and ISLA112P50 ADC.
3:27
This video demonstrates some wideband single ended input to differential output options using the ISL55210 Active Balun Evaluation Platform.
2:53
This video demonstrates other ways of doing the signal to differential using an FDA with the ISL55210 Active Balun Evaluation Platform.
4:01
This video discusses the ISL55210 Active Balun Evaluation Platform's test results for frequency response and measured noise.
3:59
The conclusion of the ISL55210 Active Balun Evaluation Platform demonstration with discussion of input impedance match.

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL55210IRTZ-EVALZ Mass Production Renesas $65.00 1 4 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.