ISL29044A

Low Power Ambient Light and Proximity Sensor with Internal IR-LED and Digital Output

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL品

OVERVIEW

The ISL29044A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED and I2 C Interface (SMBus Compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal micro-controller utilization.

For ambient light sensor (ALS) data conversions, an ADC converts photodiode current (with a light sensitivity range up to 3200Lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources.

For proximity sensor (Prox) data conversions, the built-in driver turns on an internal infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 547μs conversion time.

The ISL29044A provides low power operation of ALS and proximity sensing with a typical 133μA normal operation current (108μA for sensors and internal circuitry, ~25μA for LED) with 220mA current pulses for a net 100μs, repeating every 800ms (or under).

The ISL29044A uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement that is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that both ALS/Prox interrupts occur at once, up to 16 times in a row before activating the interrupt pin.

The ISL29044A is designed to operate from 2.25V to 3.63V over the -40°C to +85°C ambient temperature range. It is packaged in a clear, lead-free 8 Ld ODFN package.

KEY FEATURES

  • Internal LED + Sensor = complete solution
  • Works under all light sources including sunlight
  • Dual ADCs measure ALS/Prox concurrently
  • <1.0μA Supply current when powered down
  • Temperature compensated
  • Pb-Free (RoHS compliant)

    Intelligent and Flexible Interrupts
  • Independent ALS/Prox interrupt thresholds
  • Adjustable interrupt persistency
  • 1/4/8/16 consecutive triggers required before interrupt

PARAMETRICS

Parameters
ISL29044A
Basic Information
Production Status
EOL品
ピークスペクトル感度
550 nm
VS (min)
2.25 V
VS (max)
3.63 V
ICC
94 µA
分解能ビット
12
Lux範囲 (lux) (min)
0
Lux範囲 (lux) (max)
2000
個/Lux (個) (max)
2.048
暗ADCコード@ Ev=0Lux (個) (max)
3
ゲイン選択?
No
認定レベル
Standard
バス/出力インタフェース
I2C
アドレス選択ピン?
No
パッケージ寸法 (mm)
2.36x3.94x1.35
特長
Internal LED + Sensor
イネーブルピン?
Software Enabled
温度範囲
-40 to +85

ブロック図

Action Needed