Overview

Description

The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass Calibration System for SSC ICs. It provides communication between the user's computer and the SSC IC mounted on the SSC Evaluation Board, the user's module, or a mass calibration reference board connected to the mass calibration board. It can be ordered separately.

Features

  • SSC Communication Board
  • USB cable

Applications

Documentation

Type Title Date
Datasheet PDF 1.15 MB
Application Note PDF 1.79 MB
Application Note PDF 512 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 4.11 MB
Software & Tools - Other Log in to Download ZIP 2.87 MB
Software & Tools - Other Log in to Download ZIP 782 KB
3 items

Related Boards & Kits

Boards & Kits