The ZSSC3135 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and nonlinearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3135 is specially designed for piezo-resistive bridge sensor elements. The amplification stage with an analog gain of 105 in combination with the optional temperature compensation using an external temperature sensor fits the requirements of piezo-resistive sensor applications perfectly.

Features

  • Adjustable to nearly all resistive bridge sensor types, analog gain of 105, overall gain up to 420
  • Sample rate up to 200 Hz
  • ADC resolution 13/14 bit
  • Safety functionality sensor connection
  • External temperature sensor
  • Digital compensation of sensor offset, sensitivity, temperature drift and nonlinearity
  • Output options: ratiometric analog voltage output (5% to 95% maximum, 12.4 bit resolution) or ZACwire™ (digital one-wire-interface)
  • Sensor biasing by voltage
  • High voltage protection up to 33V
  • Supply current: max. 5.5mA
  • Reverse polarity and short circuit protection
  • Operation temperature range as wide as -40°C to +150°C
  • Traceability by user-defined EEPROM entries

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Range Carrier Type Buy Sample
ZSSC3135BA1B
Not Recommended for New Designs WAFER 0 -40 to 125°C Wafer
Availability
ZSSC3135BA1C
Not Recommended for New Designs WAFER 0 -40 to 125°C Wafer
Availability
ZSSC3135BA2R
Not Recommended for New Designs SSOP 14 -40 to 125°C Reel
Availability
ZSSC3135BA2T
Not Recommended for New Designs SSOP 14 -40 to 125°C Tube
Availability
ZSSC3135BE1B
Not Recommended for New Designs WAFER 0 -40 to 150°C Wafer
Availability
ZSSC3135BE1C
Not Recommended for New Designs WAFER 0 -40 to 150°C Wafer
Availability
ZSSC3135BE2R
Not Recommended for New Designs SSOP 14 -40 to 150°C Reel
Availability
ZSSC3135BE2T
Not Recommended for New Designs SSOP 14 -40 to 150°C Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ZSSC3135 Short-form Datasheet Short Form Datasheet PDF 150 KB
ZSSC3135 Datasheet Datasheet PDF 346 KB
User Guides & Manuals
IDT CAD Altium Libraries for AID Products Rev 20160819 Guide ZIP 1.20 MB
ZSSC313x Evaluation Kit Description Manual PDF 2.28 MB
ZSSC313x Functional Description Manual PDF 1.13 MB
Application Notes & White Papers
ZSC31050 / ZSC31150 / ZSSC313X / ZSSC3154 / ZSSC3170 Application Note - RBIC1 Calibration DLL Application Note PDF 427 KB
ZSSC313x High Voltage Protection Application Note PDF 273 KB
ZSSC313x - EMC Design Guidelines Application Note PDF 1.14 MB
IDT Wafer Dicing Guidelines Application Note PDF 144 KB
Downloads
ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Evaluation Software Rev. 2.2.2.5056 Software ZIP 931 KB
Other
Sensing Technologies and Sensor Solutions Overview Overview PDF 5.75 MB
ZSSC313x Technical Brief - Die Dimensions Technical Brief PDF 440 KB
Choosing the Right Sensor Signal Conditioning IC Miscellaneous PDF 300 KB
SSC Temperature Profile Calculation Spreadsheet Rev 1.03 Miscellaneous XLSX 53 KB

Boards & Kits

Part Number Title Type Company
ZSSC313X-MCS Mass Calibration System for ZSSC313x Evaluation Renesas
ZSSC313xKIT Evaluation Kit for ZSSC313x Evaluation Renesas