Renesas offers highly-integrated multi-channel system power management solutions to meet the performance, efficiency, and feature requirements of next-generation portable and fixed electronics. The Renesas PMIC solutions help system designers reduce bill-of-materials (BOM), overcome thermal dissipation challenges, simplify PCB routing, and improve monitoring and control capabilities.

Intelligent, Scalable, Distributed Power Management for Portable Multi-core Processors

The Renesas P91E0A is a scalable, programmable, multi-channel PMIC solution specifically designed to support the power management requirements of next-generation Intel® Atom™ SoC (22nm and smaller). The P91E0A supports Renesas' patented intelligent, scalable, distributed power sources, enabling a system designers increase the PMIC’s output current capability to meet the demands of the application. The companion Renesas P9148A external power sources provide up to 6 A of additional peak current each. This feature minimizes development risk by ensuring that the PMIC solution is capable and optimized to meet the SoC’s evolving power requirements. In addition, the modular nature of the add-on power modules offers tremendous flexibility for point-of-load regulation, circuit board routing and thermal distribution.

Download: Highly-Integrated PMIC for Enterprise SSD and Computing Applications (PDF)

Learn more about Renesas patented power technology

descriptionDocumentation

file_downloadDownloads