The ISL95338EVAL1Z evaluation board is used to evaluate the ISL95338 bidirectional buck-boost voltage regulator, which provides bidirectional buck-boost voltage regulation and protection features. Renesas' advanced R3™ Technology is used to provide high light-load efficiency, fast transient response and seamless DCM/CCM transitions.

The ISL95338 takes input power from a wide range of DC power sources (conventional AC/DC ADPs, USB PD ports, travel ADPs, etc.) and safely converts it to a regulated voltage up to 24V. The ISL95338 also can convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes its application very flexible.

The ISL95338 includes various system operation functionalities such as forward mode enable, reverse mode enable, programmable soft-start time, and adjustable VOUT, in both forward direction and reverse direction. The protection functionalities include OCP, OVP, UVP, OTP, etc.

The ISL95338 offers serial communication using SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit and output voltage setting.

Features

  • Bidirectional buck, boost and buck-boost operation
  • Input voltage range 3.8V to 24V (no dead zone)
  • Output voltage up to 20V
  • Up to 1MHz switching frequency
  • Programmable soft-start time
  • LDO output for VDD and VDDP
  • System status alert function
  • Bidirectional internal discharge function
  • Active switching for negative voltage transitions
  • Bypass mode in both directions
  • Forward mode enable, Reverse mode enable
  • OCP, OVP, UVP, and OTP protections
  • SMBus and auto-increment I2C compatible

Applications

  • Tablets, ultrabooks, power banks, mobile devices, and USB-C

descriptionDocumentation

Title language Type Format File Size Date
star ISL95338EVAL1Z User Guide
Manual - Development Tools
PDF 1.56 MB
ISL95338 Datasheet
Datasheet
PDF 843 KB
ISL95338 Software Installation Guide
Manual - Development Tools
PDF 552 KB

file_downloadDownloads

Title language Type Format File Size Date
ISL95338EVAL1Z Software Installation Wizard
Library
ZIP 779.40 MB
ISL95338EVAL1Z Design Files
PCB Design Files
ZIP 1.56 MB