The RTKA223011DR0080BU demonstration board is an ultra-low standby power off-line flyback converter. It demonstrates the features of the low-cost, high-performance RAA223011 700V AC/DC switching regulator in an isolated AC/DC convertor configuration operating from a universal input of 85VAC to 265VAC. It provides a 12V output capable of 400mA. The board uses primary side regulation without the use of an optocoupler.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 726 KB | |
Datasheet | PDF 2.48 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTKA223011DR0080BU circleActive Samples Available |
Get Samples, |