The RTKA223011DE0020BU evaluation board is a high voltage buck converter that demonstrates a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. The board is a single-sided PCB, with half-wave input rectification. RTKA223011DE0020BU comes with an RAA223011 in a 7LD SOIC package.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 710 KB | |
Datasheet | PDF 2.48 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTKA223011DE0020BU circleActive Samples Available |
Get Samples, |